You are here: Tools > AKD into KAS > EtherCAT Reference > Object 1016h: Consumer Heartbeat Time

Object 1016h: Consumer Heartbeat Time

The consumer heartbeat time defines the expected heartbeat cycle time (ms) and must be higher than the corresponding producer heartbeat time configured on the device producing this heartbeat. Monitoring starts after the reception of the first heartbeat. If the consumer heartbeat time is 0 ms the corresponding entry is not used.

Index

1016h

Name

consumer heartbeat time

Object code

ARRAY

Data type

UNSIGNED32

Category

optional

Subindex

0

Description

highest sub-index supported

Data type

UNSIGNED8

Category

mandatory

Access

R/O

PDO Mapping

not possible

Value range

1

Default value

1

Subindex

1

Description

Consumer heartbeat time

Category

mandatory

Access

R/W

PDO Mapping

not possible

Value range

unsigned 32

Default value

0

Definition of the entry value of Subindex 1

 

MSB"Most significant bit" Sometimes abbreviated as MSB, the most significant bit is the bit position in a binary number having the greatest value

LSB"Least significant bit" Sometimes abbreviated as LSB, the least significant bit is the lowest bit in a series of numbers in binary; the LSB is located at the far right of a string. For example, in the binary number: 10111001, the least significant bit is the far right "1"

Value

reserved (value: 00)

Node-ID

heartbeat time

Encoded as

-

UNSIGNED8

UNSIGNED16

Bit

31

24

23

16

15

0

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™